NS1-class ATE System DC Power Supply, 600 V, 8.5 A, 5.1 kW

Keysight N8700 Series DC power supplies offer essential features for a tight budget. The Keysight N8762A is a 600V, 8.5A, 5100W, single output power supply in a small 2U package.

prod_image
  • Maximum current per output

    8.5 A

  • Maximum power

    5100 W

  • Maximum voltage per output

    600 V

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    1350 mV

  • Noise and ripple

    500 mVpp

  • Output response time

    0.1 ms

  • Programming accuracy

    750 mV

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Command processing time

    100 ms

  • Maximum current (nominal)

    20 A

  • Maximum power (nominal)

    5.2 kW

  • Maximum voltage (nominal)

    800 V

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N8762A NS1-class ATE System DC Power Supply, 5.1 kW
N8762A NS1-class ATE System DC Power Supply, 5.1 kW

Model:

N8762A

QTY

Options

1

DC Power Supply 600V, 8.5A, 5100W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

DC Power Supply 190-240V, 3 phase AC, 50/60Hz INPUT (use with LINE CORD OPT 861)

1

Power cord, USA, No Plug, 10awg, 4-wire, 8ft (Input 208VAC 3 phase)

Highlights

DC output ratings

  • voltage at 600 V
  • current at 8.5 A
  • power at 5100 W

Programming accuracy

  • voltage: 0.025% + 450 mV
  • current: 0.1% + 25.5 mA

Output ripple and noise

  • current voltage p-p: 500 mV
  • current voltage rms: 120 mV

Keysight basic DC power supplies offer essential features to fit your budget. The Keysight N8762A power supply is a 600 V, 8.5 A, 5100 W, single output power supply in a small two-unit package. It offers flexible AC input options, analog / resistance control of output voltage and current, as well as parallel and series connection of multiple supplies to achieve more output current or voltage.

Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed under any circumstances after delivery.

If the incorrect AC input voltage option is purchased and delivered, the unit would need to be returned. Product returns are subject to Keysight approval and applicable charges. A new order would then have to be placed.

Download BenchVue Basic app for free to control your instruments.