HIGHLIGHTS

The Keysight N7041A Rogowski coil current probe measures AC currents up to 600 A, with bandwidth ranging from 12 Hz to 30 MHz. The probe has a thin, lightweight, flexible, and simple-to-use clip-around Rogowski coil that enables current measurement in the most difficult-to-reach parts and confined spaces of a circuit under test. It can also measure large AC current without an increase in transducer size.

The N7041A Series is ideal for measuring AC current in the presence of large DC current. You can use the probes to design, debug, and troubleshoot power semiconductor circuits, power supplies, inverters, and motor drives. These probes come with an AC power adapter and 4x AA batteries. Use them with any Keysight oscilloscope with a 1 MΩ input BNC interface.

  • peak current: 600 Apeak
  • easy-to-use, flexible probe tip loop
  • coil length: 100 mm
  • coil cross-section (diameter): 4.5 mm
  • bandwidth: 12 Hz to 30 MHz
  • cable length: 2.5 m (3 m including connection from integrator box to oscilloscope)
  • powered by battery pack or AC adapter (included)
  • compatible with any Keysight oscilloscope with a 1 MΩ input BNC

Extend the Capabilities

Featured Resources

View All Resources

Want help or have questions?