What are you looking for?
N7011A Active Termination Adapter, 40 GHz
Address applications such as HDMI, DisplayPort and MIPI M-PHY with this single-ended adapter for Keysight UXR-Series oscilloscopes.
Starting from
Highlights
- 40 GHz single-ended active termination adapter supporting 1.85 mm / 2.4 mm cable input
- Low attenuation setting (1.18:1) for high SNR, low noise measurements
- Ability to terminate signal to a 50 Ω non-ground voltage (VTERM)
The Keysight N7011A active termination adapter is a 40 GHz single-ended adapter featuring a user-adjustable common termination voltage (VTERM) and extremely low noise performance.
The adapter was designed to address applications such as HDMI, DisplayPort and MIPI M-PHY. The oscilloscope can internally control the termination voltage to keep it between -4.0 V to +4.0 V. Utilizing low attenuation ratio setting (1.18:1), the adapter enables an extremely low noise floor.
This adapter is compatible with Infiniium UXR-Series oscilloscopes installed with software version 11.71 or higher.
Interested in a N7011A?
Featured Resources for N7011A Active Termination Adapter, 40 GHz
Want help or have questions?