4-Quadrant General-Purpose Source/Measure Unit, ±20 V, ±1 A or ±6 V, ±3 A, 20 W

The Keysight N6784A is a source/measure unit (SMU) designed for general-purpose precision sourcing and measurement.

prod_image
  • Maximum current per output

    3 A

  • Maximum power

    20 W

  • Maximum voltage per output

    20 V

  • Number of outputs

    1

  • Number of Quadrants

    4

  • Type

    Two-Quadrant DC Power Module

  • Auxiliary Voltage Measurement Input

    N/A

  • Maximum current

  • Platform

    N6700 Mainframe

  • Minimum current measurement resolution

    25 uA

  • Maximum output current

    3 A

  • Measurement accuracy

    6.2 mV

  • Noise and ripple

    12 mVpp

  • Output response time

    0.035 ms

  • Programming accuracy

    6.8 mV

  • Up / down programming settling time

    6.8 mV

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Maximum output power

    20 W

  • Maximum output voltage

    20 V

  • Maximum sample rate

    N/A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6784A Standard module
N6784A Standard module

Model:

N6784A

QTY

Options

1

Source/Measure Unit, General Purpose, 4-Quadrant, 20V/1A or 6V/3A, 20W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N6784A Seamless measurement ranging for the 3 A, 100 mA, and 1 mA measurement ranges
N6784A Seamless measurement ranging for the 3 A, 100 mA, and 1 mA measurement ranges

Model:

N6784A

QTY

Options

1

Source/Measure Unit, General Purpose, 4-Quadrant, 20V/1A or 6V/3A, 20W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Seamless measurement ranging for the 3 A, 100 mA, and 1 mA measurement ranges

Highlights

The Keysight N6784A is a source/measure unit (SMU) designed for general-purpose precision sourcing and measurement. General-purpose applications can span many different industries and many different devices under test (DUTs). The N6784A SMU is a versatile tool designed to tackle many of these general-purpose applications. Its glitch-free operation ensures safe usage with the DUT during output and measurement range changes, even with capacitances of up to 150 µF. Its 4-quadrant operation enables it to act as a bipolar power supply or a bipolar electronic load, for added versatility. When using the N6784A SMU, engineers can be confident that they have an all-around general-purpose tool for their test systems or lab bench.

Other features and benefits of the N6784A:

  • Glitch-free sourcing and measurement ― change output and measurement ranges without any glitches.
  • 4-quadrant operation ― perform as a bipolar voltage or current source or as a bipolar CV or CC electronic load.
  • Four current programming ranges - precisely source current down µA.
  • Four current measurement ranges ― precisely capture the current levels of the DUT during different modes of operation.
  • Excellent transient response ― keep voltage or current stable during high-speed load changes.
  • Fast modulation of DC ― create waveforms up to 100 kHz to stimulate or load down the DUT.
  • High-speed digitized measurements ― capture/view the power consumption of the DUT up to every 5 µs with built-in 200 kHz digitizer.

Output Ratings:

  • Voltage: Up to ±20 V
  • Current: Up to ±3 A
  • Power: 20 W

Programming Accuracy (at 23°C ± 5°C after 30-minute warm-up. Applies from min. to max. program):

  • Voltage, 20 V range: 0.025% + 1.8 mV
  • Voltage, 6 V range: 0.025% + 600 µV
  • Current, 3 A and 1 A ranges: 0.04% + 300 µA
  • Current, 10 mA range: 0.25% + 5 µA

Output Programming Speed:

  • The output voltage can change in 10 µs or at 100 kHz into a resistive load.

Measurement Accuracy (at 23°C ± 5°C):

  • Voltage, 20 V range: 0.025% + 1.2 mV
  • Current, 3 A range: 0.03% + 250 µA
  • Current, 100 mA range: 0.025% + 10 µA
  • Current 10 µA range: 0.025% + 8 nA

Download BenchVue Basic app for free to control your instruments.