High Performance Autoranging DC Power Module, 50V, 5A, 50W

The Keysight N6751A is a high-performance, autoranging DC power module that offers speed and accuracy for test optimization.

prod_image
  • Maximum current per output

    5 A

  • Maximum power

    50 W

  • Maximum voltage per output

    50 V

  • Number of outputs

    1

  • Type

    Module - Performance

  • Auxiliary Voltage Measurement Input

    No

  • Measurement accuracy

    45 mV

  • Noise and ripple

    4.5 mVpp

  • Output response time

    0.1 ms

  • Programming accuracy

    49 mV

  • Up / down programming settling time

    0.2 ms

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Regenerative power

    No

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    Yes

  • Command processing time

    25 ms

  • Applications

    General purpose testing

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6751A Base model
N6751A Base model

Model:

N6751A

QTY

Options

1

High-Performance Autoranging DC Power Module 50V, 5A, 50W | KeysightCare Technical Support - 3 years | Large size FPGA Installed | Return to Keysight Warranty - 3 years.

N6751A With output disconnect relays and high-speed text extensions
N6751A With output disconnect relays and high-speed text extensions

Model:

N6751A

QTY

Options

1

High-Performance Autoranging DC Power Module 50V, 5A, 50W | KeysightCare Technical Support - 3 years | Large size FPGA Installed | Return to Keysight Warranty - 3 years.

1

Output Disconnect Relays

1

High-Speed Test Extensions

Highlights

Output ratings

  • Voltage: 50 V
  • Current: 5 A
  • Power: 50 W

Programming accuracy (at 23°C ±5°C)

  • Voltage: 0.06% + 19 mV
  • Current: 0.1% + 20 mA

Ripple and noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 4.5 mV
  • Voltage rms: 350 µV
  • Current rms: 2 mA

The Keysight N6751A is a 50 W high-performance, autoranging DC power module that provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. Optional high-speed test extension offers an oscilloscope-like digitizer that increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT).

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.

Download BenchVue Basic app for free to control your instruments.