Custom Configured Modular Power System, 600W

The N6711C is a build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. Each N6711C consists of 1 N6701C mainframe plus 1 to 4 modules. To specify which modules you want installed in the N6701C, modules are ordered as options to the N6711C

prod_image
  • Maximum current per output

    N/A

  • Maximum power

    600 W

  • Maximum voltage per output

    N/A

  • Number of outputs

    4

  • Type

    Mainframe / 1U

  • Auxiliary Voltage Measurement Input

    No

  • Input voltage

    264 V

  • Applications

    General purpose testing

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6711C Custom Configured Modular Power System, 600W
N6711C Custom Configured Modular Power System, 600W

Model:

N6711C

QTY

Options

1

N6701C Custom-configured Modular Power System 600 W, GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

N6700 Series Operating System, Windows CE

1

Precision DC Power Module 50V, 3A, 100W

1

Precision DC Power Module 60V, 20A, 300W, double-wide

Highlights

Maximum total output power (= sum of total module output power)

  • 600 W when operating from 100 - 240 VAC input

AC input

  • Nominal Input Ratings: 100 VAC - 240 VAC; 50/60/400 Hz
  • Input Range: 86 VAC - 264 VAC
  • Power Consumption: 1500 VA typical
  • Fuse Internal fuse (not customer accessible)

Protection response characteristics

  • INH input: 5 µs from receipt of inhibit to start of shutdown
  • Fault on coupled outputs: < 10 µs (from receipt of fault to start of shutdown)

The Keysight N6711C is a 600 W build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. Each N6711C consists of 1 N6701C mainframe and from 1 to 4 DC power modules. Modules are ordered as options to the N6711C.

The N6700 Low-Profile Modular Power System offers small size with up to 4 outputs in 1U of rack space, and GPIB, LAN, USB, LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.