Low-Profile Modular Power System Mainframe, 400W, 4 Slots

The Keysight N6700C is a 400 W 1U high, four-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.

prod_image
  • Maximum current per output

    N/A

  • Maximum power

    400 W

  • Maximum voltage per output

    N/A

  • Number of outputs

    4

  • Type

    Mainframe / 1U

  • Auxiliary Voltage Measurement Input

    No

  • Input voltage

    264 V

  • Applications

    General purpose testing

  • Platform

    N6700 Series 400W Mainframe

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N6700C  Low-Profile Modular Power System Mainframe, 400W, 4 Slots
N6700C Low-Profile Modular Power System Mainframe, 400W, 4 Slots

Model:

N6700C

QTY

Options

1

N6700C Low-Profile Modular Power System Mainframe, 400W, 4 Slots | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

N6700 Series Operating System, Windows CE

N6700C With rack mount kit
N6700C With rack mount kit

Model:

N6700C

QTY

Options

1

N6700C Low-Profile Modular Power System Mainframe, 400W, 4 Slots | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

N6700 Series Operating System, Windows CE

1

Rack Mount Kit for Low-Profile Modular Power System Mainframes

Highlights

Maximum Total Output Power (= Sum of Total Module Output Power)

  • 400 W when operating from 100 - 240 VAC input

AC Input

  • Nominal Input Ratings: 100 VAC - 240 VAC; 50/60/400 Hz
  • Input Range: 86 VAC - 264 VAC
  • Power Consumption: 1000 VA typical
  • Fuse Internal fuse (not customer accessible)

Protection Response Characteristics

  • INH input: 5 µs from receipt of inhibit to start of shutdown
  • Fault on coupled outputs: < 10 µs (from receipt of fault to start of shutdown)

The Keysight N6700C is a 400 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination. Modules are ordered separately. The N6700C offers GPIB, LAN, and USB, interfaces standard, and LXI compliance. Select from more than 30 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.

Download BenchVue Basic app for free to control your instruments.