NS1-class ATE System DC Power Supply, 150 V, 10 A, 1500 W

The single output, 1500W N5770A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.

prod_image
  • Maximum current per output

    10 A

  • Maximum power

    1500 W

  • Maximum voltage per output

    150 V

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    300 mV

  • Noise and ripple

    100 mVpp

  • Output response time

    150 ms

  • Programming accuracy

    150 mV

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Command processing time

    55 ms

  • Maximum current (nominal)

    20 A

  • Maximum power (nominal)

    3.4 kW

  • Maximum voltage (nominal)

    300 V

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N5770A NS1-class ATE System DC Power Supply, 1500 W
N5770A NS1-class ATE System DC Power Supply, 1500 W

Model:

N5770A

QTY

Options

1

DC Power Supply 150V, 10A, 1500W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Power cord, USA, no plug, 12awg, 3-wire, 8ft

Highlights

Output Ratings

  • Voltage: 150 V
  • Current: 10 A
  • Power: 1500 W

The N5770A single output, 1500 W system power supply provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.

Download BenchVue Basic app for free to control your instruments.