600 Watt Electronic Load Module

The Keysight N3306A is a 600 W (0-120A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

prod_image
  • Number of inputs

    1

  • Input current

    120 A

  • Input voltage

    60 V

  • Type

    Module N3300 Series

  • Maximum power

    600 W

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N3306A  600 Watt Electronic Load Module
N3306A 600 Watt Electronic Load Module

Model:

N3306A

QTY

Options

1

DC Electronic Load Module, 0-60V, 120A, 600 W, for N330X mainframes, 2 slots | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Input Ratings

  • Current: 0 - 120 A
  • Voltage: 0 - 60 V
  • Maximum Power: 600 W

The Keysight N3306A is a 600 W (0-120A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications. The N3306A load module is fast and accurate, for programming in constant current, constant voltage, or constant resistance modes, or for making voltage, current or power measurements. The N3306A can also digitize waveforms.

The N3300 Series supports up to six channels, each with a unique maximum voltage and current. They allow the design of a flexible automated test equipment (ATE) system to verify many types of power supplies, DC-to-DC converters, and batteries. Add additional modules to test multiple power sources simultaneously. Each module includes a 16-bit voltage, current, and power measurement system.