1800 Watt DC Electronic Load Mainframe

The Keysight N3300A is a full-rack width mainframe with 6-slots that accepts combinations of N330xA user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration.

prod_image
  • Input current

    360 A

  • Input voltage

    240 V

  • Number of inputs

    6

  • Type

    Mainframe 6-slot

  • Maximum power

    1800

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N3300A Base model
N3300A Base model

Model:

N3300A

QTY

Options

1

DC Electronic Load Mainframe, 1800 W max, 6 slots | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N3300A With rackmount kit
N3300A With rackmount kit

Model:

N3300A

QTY

Options

1

DC Electronic Load Mainframe, 1800 W max, 6 slots | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Rackmount Kit

Highlights

  • 6 Slots - full rack width mainframe
  • 1800 Watts of total maximum power
  • 6 Modules available for configuring (150W to 600W)
  • Max voltage input: 240V (N3303A)
  • Max current input: 120A (N3306A)

The Keysight N3300A is a full-rack width mainframe with 6-slots that accepts combinations of N330x user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration. The N3300A holds up to six N3302A, N3303A, N3304A, N3307A load modules, or three N3305A, N3306A double-wide modules, allowing a total up to 1,800 watts of maximum power.

Testing multiple output dc power supplies and dc-dc converters can be very time consuming to test each output sequentially. If measurements are being made through a MUX using one DMM, this is what will happen. Use the built-in measurement capabilities of the N3300A electronic loads to measure all inputs simultaneously. Likewise, simultaneously test multiple single output power sources.