Wideband Power Sensor, 50 MHz to 40 GHz

The N1924A Wideband Power Sensor (50MHz to 40 GHz) provides peak, peak-to-average ratio, average power, rise/fall time, and statistical data of peak signals.

prod_image
  • Connector type

    2.4 mm (m)

  • Frequency range

    50 MHz to 40 GHz

  • Power range

    -35 dBm to +20 dBm

  • Video bandwidth

    30 MHz

  • Measurement type

    Peak and Average/CW

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N1924A  Wideband Power Sensor, 50 MHz to 40 GHz
N1924A Wideband Power Sensor, 50 MHz to 40 GHz

Model:

N1924A

QTY

Options

1

Wideband Peak Power Sensor, 50MHz-40GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Fixed cable option length 1.5M (5 Ft.)

1

Connector; 2.4mm; 50 MHz to 40 GHz

Highlights

  • Frequency range: 50 MHz to 40 GHz
  • Wide dynamic range for peak power measurements: -35 to +20 dBm
  • Compatible with 8990B Peak Power Analyzer only
  • Calibration factors, linearity, temperature, and bandwidth correction data are stored in EEPROM
  • Zero and calibrate while connected to the DUT
  • Precision 2.4mm connector as standard
  • Sensor cable fixed to sensor and available cable lengths: 1.5m (5 ft), 3m (10 ft), and 10m (31 ft)

The N192xA wideband power sensors are the first to feature internal zero and calibration, integrating a DC reference source and switching circuits directly into the sensor. This innovation eliminates the need for multiple connections to an external calibration source, reducing connector wear, shortening test time, and minimizing measurement uncertainty.