Post-purchase upgrade to add an additional 4 channels to any MXRxx4A model of oscilloscopes. Unit must be shipped in to Keysight Technologies for this upgrade.

HIGHLIGHTS

Analog Channel Upgrades for MXR-Series, by Bandwidth Orderable Part Number
Channel upgrade from 4 to 8 channels, 500 MHz MXR28CH-001
Channel upgrade from 4 to 8 channels, 1 GHz MXR28CH-002
Channel upgrade from 4 to 8 channels, 2 GHz MXR28CH-003
Channel upgrade from 4 to 8 channels, 2.5 GHz MXR28CH-004
Channel upgrade from 4 to 8 channels, 4 GHz MXR28CH-005
Channel upgrade from 4 to 8 channels, 6 GHz MXR28CH-006

 

Requires return to Keysight service center. Model and serial number are kept. Cost of upgrade does not include shipping.

Extend the Capabilities of Your Product

Want help or have questions?