XR4-class Oscilloscope, 200 MHz, 2 Analog channels, mixed signal with built-in waveform generator

The 4000 X-Series boasts 12.1-inch display, capacitive touch screen technology, InfiniiScan Zone touch triggering, 1-million-waveforms/sec update rate, MegaZoom IV smart memory technology and standard segmented memory.

prod_image
  • Display size

    12.1 inch

  • Maximum memory depth

    4 Mpts

  • Analog channels

    2

  • Digital channels

    16

  • Maximum sample rate

    5 GSa/s

  • ADC resolution

    8 bits

  • Brands included

    4000 Series

  • Maximum bandwidth

    200 MHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

MSOX4022G XR4-class Oscilloscope, mixed signal with built-in waveform generator
MSOX4022G XR4-class Oscilloscope, mixed signal with built-in waveform generator

Model:

MSOX4022G

QTY

Options

1

InfiniiVision Oscilloscope, mixed signal, 2+16-channel, 200 MHz, w/ Wavegen | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • 200 MHz
  • 2 analog plus 16 digital channels
  • Easily view signals on the large 12.1-inch capacitive touch screen
  • Isolate signals in seconds with exclusive Zone touch triggering
  • Capture more data with 4 Mpts memory and standard segmented memory
  • See more signal detail with 1,000,000 wfms/s update rate
  • Expand your measurement capabilities with full upgradability: Add bandwidth, dual-channel 20 MHz arbitrary waveform generator, 3-digit DVM, serial trigger and analysis, and mask testing at any time

What's included:

  • Embedded Software Package (D4000GENB)
  • Waveform and measurement histograms
  • Dual arbitrary waveform generators
  • Frequency response analysis
  • KeysightCare technical support
  • 3-year warranty (90 days for unserialized accessories such as passive probes)
  • Certificate of Calibration, 2-year calibration interval
  • One N2894A 700 MHz passive probe (10:1 attenuation) per channel
  • N2756-60001 16-digital-channel MSO cable per oscilloscope
  • Localized interface, front panel overlay and built-in help system in  English, Chinese (simplified and traditional), French, German, Italian, Japanese, Korean, Portuguese, Russian, and Spanish
  • Localized power cord
  • Front panel cover
  • Documentation CD containing localized user’s guide, service guide, and programmer’s manual

Download BenchVue Basic app for free to control your instruments.