XR1-class Oscilloscope, 200 MHz, 4 Analog channels, mixed signal

InfiniiVision 2000 X-Series 200 MHz oscilloscope provides 4 analog channels plus 8 digital channels, 100 kpts memory, and 50,000 waveforms/sec update rate

prod_image
  • Display size

    8.5 inch

  • Maximum memory depth

    1 Mpts

  • Analog channels

    4

  • Digital channels

    8

  • Maximum sample rate

    2 GSa/s

  • ADC resolution

    8 bits

  • Brands included

    2000 Series

  • Maximum bandwidth

    200 MHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

MSOX2024A Standard model
MSOX2024A Standard model

Model:

MSOX2024A

QTY

Options

1

Oscilloscope, mixed signal, 4+8-channel, 200MHz | KeysightCare Technical Support - 5 years | Return to Keysight Warranty - 5 years.

MSOX2024A With memory upgrade - 1 M for 2000 X-series oscilloscopes - installed
MSOX2024A With memory upgrade - 1 M for 2000 X-series oscilloscopes - installed

Model:

MSOX2024A

QTY

Options

1

Oscilloscope, mixed signal, 4+8-channel, 200MHz | KeysightCare Technical Support - 5 years | Return to Keysight Warranty - 5 years.

1

Memory upgrade - 1 M for 2000 X-series oscilloscopes - installed

Highlights

  • 200 MHz bandwidth
  • 4 analog plus 8 digital channels
  • easily view your signals on the 8.5-inch WVGA display
  • capture more data with up to 1 Mpts memory
  • see more signal detail with 200,000 waveforms/second update rate
  • expand your measurement capabilities with full upgradeability: add 20 MHz function generator, 3-digit voltmeter, serial trigger and analysis, segmented memory, and mask testing at any time
  • easily set up teaching labs with our free educator’s resource kit

What's included:

  • standard 5-year warranty (90 days for unserialized accessories)
  • standard secure erase
  • one N2863B 300 MHz, 10:1 passive probe per channel
  • N2755-60001 8-channel logic probe and accessory kit
  • built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, and Italian
  • certificate of Calibration
  • documentation CD
  • interface language support GUI menus: English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish, and Italian
  • localized power cord
  • Download BenchVue Basic app for free to control your instruments