Model:
M8190A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
A 12 GSa/s arbitrary wave generator offering greater fidelity, delivering high resolution and wide bandwidth — simultaneously.
Number of outputs
2
Amplitude
2,000 mVpp diff max
Key Attributes
Arbitrary Waveform Generator 14 bit / 8 GSa/s 12 bit / 12 GSa/s 128 MSa memory Upgrade to 2 GSa memory Advanced sequencing
Frequency range
>240 MHz
Intrinsic jitter
15 fs rms
Effective Number of Bits (ENOB)
12.25 Bits
Spur Free Dynamic Range
90 dBc
Typical Rise/Fall Time
< 60 ps
DAC Resolution
12/14 bit
Bandwidth
5 GHz
Number of channels
1, 2
Form factor
1-slot AXIe
Maximum memory depth
2 GSa
Type
High Signal Fidelity AWG
Signal type
Any arbitrary waveform
Functionality
Arbitrary Waveform Generator
Slots
1
Maximum sample rate
12 GSa/s
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 79,574
Model:
M8190A
Delivery:
QTY
Options
1
Arbitrary Waveform Generator 14 Bit / 8GSa/s and 12 Bit / 12 GSa/s | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.
1
Arbitrary Waveform Generator, 1 Channel
1
12 GSa/s with 12 bit resolution
1
Upgrade from 128 MSa to 2 GSa Memory
1
Sequencer
1
Standard Calibration Document
From low-observable systems to high-density comms, testing is more realistic with precision arbitrary waveform generation. Now you can take reality to the extreme: A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously. This unique combination lets you create signal scenarios that push your design to the limit and bring new insight to your analysis. Get bits and bandwidth – and enhance your reality.
MATLAB software, BenchLink Waveform Builder Pro Software , Wideband Waveform Center for wideband modulation in 60 GHz wireless communications and more.
Additional Information:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.