NL1-class Benchtop DC Electronic Load, 150 V, 60 A, 350 W, single-input

The Keysight EL34143A bench DC electronic load with a built-in data logger offers multiple views of test results providing confidence in your products.

prod_image
  • Number of inputs

    1

  • Input current

    60 A

  • Input voltage

    150 V

  • Maximum power

    350 W

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

EL34143A DC Electronic Load 150V, 60A, 350W
EL34143A DC Electronic Load 150V, 60A, 350W

Model:

EL34143A

QTY

Options

1

DC Electronic Load, single-input: 150V, 60A, 350W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Input Rating

0-150 V, 0-60 A, 350W

Operating Modes

Constant Current, Constant Voltage, Constant Resistance, Constant Power

Constant Current Programming Accuracy ± (% of output + offset)

  • Low, 0.6 A; 0.04% + 130 μA
  • Medium, 6 A; 0.04% + 2 mA
  • High, 60 A; 0.04% + 12 mA

Constant Current Readback Accuracy ± (% of output + offset)

  • Low, 0.6 A; 0.04% + 120 μA
  • Medium, 6 A; 0.04% + 1.8 mA
  • High, 60 A; 0.04% + 9.6 mA

Keysight’s EL30000 Series bench electronic loads consist of three models, all with a built-in data logger. The EL33133A basic performance electronic load offers an economical price, a limited range, and a single 40 A, 150 V, and 250 W input. Two performance models offer additional ranges, the EL34143A single input 60 A, 150 V, 350 W, and EL34243A dual input 60A, 150V, 600 W.

Frequently Asked Questions