50 MHz, 2 Analog channels, with built-in waveform generator

The EDUX1052G oscilloscope provides 50 MHz of bandwidth on 2 analog channels, and a waveform generator.

prod_image
  • Display size

    7 inch

  • Maximum memory depth

    200 Kpts

  • Analog channels

    2

  • Digital channels

    1

  • Maximum sample rate

    1 GSa/s

  • ADC resolution

    8 bits

  • Brands included

    1000 Series

  • Maximum bandwidth

    50 MHz

  • Multi-scope synchronization

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

EDUX1052G with built-in waveform generator
EDUX1052G with built-in waveform generator

Model:

EDUX1052G

QTY

Options

1

InfiniiVision 1000 X-Series Oscilloscope with WaveGen, 2Ch, 50 MHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • 50 MHz bandwidth
  • 1 GSa/s sample rate
  • 200k points
  • Built-in 20 MHz function generator (standard)
  • Make professional measurements, including Bode plots (FRA), math, FFT, and serial protocol analysis, all standard
  • Quickly learn how to use with built-in help and training signals
  • See more signal detail at 100,000 waveforms/sec update rate

What's included:

  • Standard 3-year warranty (90 days for unserialized accessories)
  • 5-year calibration period with certificate provided
  • Standard secure erase
  • Two N2142A 75 MHz 10:1/1:1 switchable passive probes
  • Built-in help in multiple languages
  • Interface language support GUI: English, Simplified Chinese, Traditional Chinese, Japanese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish, Italian, Czech, and Turkish
  • Localized power cord
  • Download BenchVue Basic app for free to control your instruments and visualize the 1000X-Series and multiple measurements simultaneously