Model:
EDU34450A
Model:
EDU34450A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight DM5-class Essential DMMs include the EDU34450A and 34450A.
The EDU34450A is a bench DMM with dual-display 5.5-digit-resolution digital multimeter with up to 110 readings/s measuring rate for speed-critical tests.
Digits of resolution
5 ½
Basic 1-year DCV accuracy
150 ppm
Maximum reading rate
110 readings/s
Interface
LAN, USB
Memory
5,000 readings
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 1,023
Model:
EDU34450A
Delivery:
QTY
Options
1
Digital Multimeter, 5.5 digit | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
AC line selection 120-Volt
List Price:
US$ 1,231
Model:
EDU34450A
Delivery:
QTY
Options
1
Digital Multimeter, 5.5 digit | KeysightCare Technical Support - 3 years
1
KeysightCare Technical Support - Upgrade to 5 years
1
AC line selection 120-Volt
1
Extended Warranty - Return to Keysight - 5 years
The Keysight EDU34450A is a modern benchtop digital multimeter (DMM) that is part of the Keysight Smart Bench Essentials (SBE) Series of four unique instruments that harness one powerful graphical interface to connect, control, and capture measurement data. It features 5.5 digits of resolution and up to 110 readings/s measuring rate for speed-critical tests. You get the benefits of Keysight measurement performance in an affordable and compact package, with the following features:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.