Peak and Average Power Sensor, 50 MHz - 18 GHz, 1.5MHz Bandwidth

The E9326A power sensor has a 1.5 MHz video bandwidth for time-gated peak, average and peak-to-average ratio power measurements on TDMA/CDMA wireless formats.

prod_image
  • Measurement type

    Peak and Average/CW

  • Connector type

    Type-N (m)

  • Frequency range

    50 MHz to 18 GHz

  • Power range

    -60 to +20 dBm

  • Video bandwidth

    1.5 MHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E9326A  Peak and Average Power Sensor, 50 MHz - 18 GHz, 1.5MHz Bandwidth
E9326A Peak and Average Power Sensor, 50 MHz - 18 GHz, 1.5MHz Bandwidth

Model:

E9326A

QTY

Options

1

Peak and average Power Sensor, 50 MHz to 18 GHz, 1.5 MHz bandwidth | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • 1.5 MHz video bandwidth, ideal for Bluetooth® and cdmaOne applications
  • Fast measurement speed, up to 1000 corrected readings per second, via the GPIB
  • Wide dynamic range
  • Calibration factors, linearity, temperature and bandwidth correction stored in EEPROM
  • Precision type-N connector as standard
  • Operates with the EPM-P (E4416A/ 17A) series and P-Series (N1911A/ 12A) power meters