Peak and Average Power Sensor, 50 MHz - 18 GHz, 300kHz Bandwidth

The E9325A power sensor has a 300 kHz video bandwidth for time-gated peak, average and peak-to-average ratio power measurements on TDMA wireless formats.

prod_image
  • Measurement type

    Peak and Average/CW

  • Connector type

    Type-N (m)

  • Frequency range

    50 MHz to 18 GHz

  • Power range

    -65 to +20 dBm

  • Video bandwidth

    300 kHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E9325A  Peak and Average Power Sensor, 50 MHz - 18 GHz, 300kHz Bandwidth
E9325A Peak and Average Power Sensor, 50 MHz - 18 GHz, 300kHz Bandwidth

Model:

E9325A

QTY

Options

1

Peak and average Power Sensor, 50 MHz to 18 GHz, 300 kHz bandwidth | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • 300 kHz video bandwidth, ideal for GSM, EDGE and NADC applications
  • Fast measurement speed, up to 1000 corrected readings per second, via the GPIB
  • Wide dynamic range
  • Calibration factors, linearity, temperature and bandwidth correction stored in EEPROM
  • Precision type-N connector as standard
  • Operates with the EPM-P (E4416A/ 17A) series and P-Series (N1911A/ 12A) power meters