PM2-class Power Meter, dual-channel

E4417A dual channel power meter provides peak, peak-to-average ratio, average power, and time-gated measurements on TDMA and W-CDMA wireless formats.

prod_image
  • Frequency range

    9 kHz to 110 GHz

  • Video bandwidth

    5 MHz

  • Dynamic range

    -70 to +44 dBm

  • Number of channels

    2

  • Peak frequency range

    50 MHz to 18 GHz

  • Peak dynamic range

    -35 to +20 dBm

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E4417A Front panel input sensor and reference calibration connector, power sensor cable, E9288A length 5-ft (1.5m), and ANSI Z540-1-1994 Calibration
E4417A Front panel input sensor and reference calibration connector, power sensor cable, E9288A length 5-ft (1.5m), and ANSI Z540-1-1994 Calibration

Model:

E4417A

QTY

Options

1

Power Meter - EPM-P series, dual channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

ANSI Z540-1-1994 Calibration

1

Include power sensor cable, E9288A length 5-ft (1.5m)

E4417A Front panel input sensor and reference calibration connector, power sensor cable, E9288A length 5-ft (1.5m), return to Keysight 5 year warranty, and return to Keysight 3 year calibration plan
E4417A Front panel input sensor and reference calibration connector, power sensor cable, E9288A length 5-ft (1.5m), return to Keysight 5 year warranty, and return to Keysight 3 year calibration plan

Model:

E4417A

QTY

Options

1

Power Meter - EPM-P series, dual channel | KeysightCare Technical Support - 3 years

1

Include power sensor cable, E9288A length 5-ft (1.5m)

1

Extended Warranty - Return to Keysight - 5 years

1

Calibration Plan - Return to Keysight - 3 years

E4417A Front panel input sensor and reference calibration connector, power sensor cable, E9288A length 5-ft (1.5m)
E4417A Front panel input sensor and reference calibration connector, power sensor cable, E9288A length 5-ft (1.5m)

Model:

E4417A

QTY

Options

1

Power Meter - EPM-P series, dual channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Include power sensor cable, E9288A length 5-ft (1.5m)

Highlights

The E4417A dual-channel EPM-P series power meter is designed for peak, average, peak-to-average ratio, and time-gated measurements using the E9320 peak and average power sensors.
  • 20 Msamples per second sampling rate for reliable continuous and single-shot measurements on wide bandwidth signals
  • Time-gated and free-run power measurements
  • Free 'Analyzer Software' software for complete pulse and statistical analysis, software is located in the Library
  • Eight pre-defined wireless configurations (GSM, EDGE, NADC, iDEN, Bluetooth, IS-95 CDMA, W-CDMA, and cdma2000)
  • Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available.