120W Power Supply, 15V, 7A or 30V, 4A

The single output, 120 W Keysight E3632A, provides dual-range outputs; small, compact size for bench use; low output ripple and noise; as well as built-in measurements and is a programmable power supply with GPIB and RS232 interfaces.

prod_image
  • Maximum current per output

    7 A

  • Maximum power

    120 W

  • Maximum voltage per output

    30 V

  • Number of outputs

    1

  • Up / down programming settling time

    50 ms

  • Adjustable slew rate

    No

  • Data logger

    No

  • LIST mode

    No

  • 4-wire remote sense

    No

  • Arbitrary waveform generation

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E3632A  120W Power Supply, 15V, 7A or 30V, 4A
E3632A 120W Power Supply, 15V, 7A or 30V, 4A

Model:

E3632A

QTY

Options

1

DC power supply. Single output, dual range: 0-15V, 7A; 0-30V, 4A 105/120W. GPIB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz

Highlights

Output ratings

  • Range 1: 0 to 15 V, 7 A
  • Range 2: 0 to 30 V, 4 A

Programming accuracy at 25°C ±5°C

  • Voltage: 0.05% + 10 mV
  • Current: 0.2% +10 mA

Ripple & noise (20 Hz to 20 MHz)

  • Normal-mode voltage: <350 µVrms/2 mVpp
  • Normal-mode current: <2 mA rms

Readback accuracy at 25°C ±5°C

  • Voltage: 0.05% + 5 mV
  • Current: 0.15% + 5 mA

The single output, 120 W, GPIB, E3632A provides dual range outputs; small, compact size for bench use; low output ripple and noise; as well as built-in measurements and is a programmable power supply with GPIB and RS232 interface.

Download BenchVue Basic app for free to control your instruments.