Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DP0011A Differential Active Probe, 500 MHz
Minimize circuit loading with a differential input resistance of 1.7 MΩ and a low input capacitance of 1.5 pF
Starting from
Highlights
The Keysight DP0011A is the 500 MHz model of the DP001xA Series differential active probes. These probes provide the superior general-purpose differential signal measurements required for many of today’s high-speed power-related measurements such as motor drives, automotive differential bus measurements, and high-speed digital system designs.
- Bandwidth at 500 MHz
- Maximum differential measurement range (DC and AC peak): ±42 V
- ±4.2 V on 17:1 auto attenuation ranges
- ±42 V on 85:1 auto attenuation ranges
- Input impedance: 1.7 MΩ / 1.5 pF
- Cable length: 1.3 meters
- Compatible oscilloscopes
- Keysight InfiniiVision HD3, 3000T X-, 4000 X-, and 6000 X-Series
- Keysight Infiniium EXR-, MXR-, and S-Series
- Keysight Infiniium UXR-, V-, Z-, Q-, and 90000 X-Series with the use of the Keysight N5442A adapter
Each DP0011A Series differential active probe comes in a hard plastic carrying case and comes with the following standard accessories:
- Socketed Y-lead pair (2 pieces)
- Solder-in Y-lead pair (2 pieces)
- 90o socketed ground lead (1 piece)
- Micro circuit hook test clips (2 pieces)
- Adjustable probing browser (2 pieces)
- Probe tip saves (2 pieces)
- Straight pins (10 pieces)
Looking for DP001xA Series differential active probes in a different bandwidth?
Interested in a DP0011A?
Featured Resources for DP0011A 500 MHz Differential Active Probe
Want help or have questions?