Model:
DAQM902A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
DAQM902A 16 Channel Multiplexer (2/4-wire) Module. Reed relays with high voltage switching of up to 300 V and scan speed up to 250 ch/s.
Inputs/Outputs
300 Volts
Platform
DAQ970A
Number of channels
16
Module type
Reed Switch Multiplexer
Speed or Frequency
250 ch/s
Speed
250 ch/s
Frequency
N/A
Mainframe Compatibility
DAQ970A, DAQ973A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 913
Model:
DAQM902A
Delivery:
QTY
Options
1
Multiplexer (2/4-wire) Module 16 Channel | Return to Keysight Warranty - 3 years.
The Keysight DAQM902A module data acquisition system employs reed relays to achieve scan rates up to 250 channels-per-second. Use this module for high-throughput automated test applications as well as high-speed data logging and monitoring tasks.
Sixteen two-wire inputs switch up to 300 V. You can also mix two- and four-wire channels on the same module. Current measurements require user-provided shunt resistors.
Standard product includes:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.