Model:
DAQM901A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight DAQM901A is a 20 Channel Multiplexer (2/4-wire) module with high voltage switching capability of up to 300 V and built-in thermocouple reference junction.
Inputs/Outputs
300 Volts
Platform
DAQ970A
Number of channels
20
Module type
Armature Switch Multiplexer
Speed or Frequency
80 ch/s
Speed
80 ch/s
Frequency
0
Mainframe Compatibility
DAQ970A, DAQ973A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 886
Model:
DAQM901A
Delivery:
QTY
Options
1
Multiplexer (2/4-wire) Module 20 Channel | Return to Keysight Warranty - 3 years.
The Keysight DAQM901A module Data Acquisition System is the most versatile 20-channel multiplexer for general-purpose scanning. It combines dense, multi-function switching with 80 channel / second scan rates to address a broad spectrum of data acquisition applications.
Two- and four-wire channels can be mixed on the same module. Two additional fused inputs (22 channels total) route up to 1A of current to the internal digital multimeter, allowing ac and dc current measurements without the need for external shunt resistors.
Standard product includes:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.