Model:
DAQM900A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
20 Channel Solid-state Multiplexer Module. Scanning speed up to 450 channels per second and built-in thermocouple reference junction.
Inputs/Outputs
51 - 125 Volts
Platform
DAQ970A
Number of channels
20
Module type
Solid State Multiplexer
Speed or Frequency
450 ch/s
Speed
450 ch/s
Frequency
N/A
Mainframe Compatibility
DAQ970A, DAQ973A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 1,212
Model:
DAQM900A
Delivery:
QTY
Options
1
Solid-state Multiplexer 20 Channel | Return to Keysight Warranty - 3 years.
The Keysight DAQM900A module Data Acquisition System is the fastest switching and scanning multiplexer for general purpose use. It combines dense, multi-function switching with 450 channel/second scan rates to address high speed and high throughput data acquisition applications.
Two- and four-wire channels can be mixed on the same module. Capable of measuring voltage ac/dc, frequency/period, 2/4-wire resistance, and temperature with thermocouple sensors.
Standard Product Includes:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.