SM3-class Benchtop Source Measure Unit, 210 V, 10 fA, dual-channel, 10 fA resolution

The B2912C Precision Source / Measure Unit (SMU) is a 2-channel, compact, cost-effective bench-top SMU that can source and measure voltage and current.

prod_image
  • Maximum sample rate

    100 kSa/s

  • Minimum current measurement resolution

    10 fA

  • Maximum current per output

    3.0 A DC / 10.5 A pulse

  • Maximum voltage per output

    210 V

  • Source resolution

    6.5 digits

  • Minimum sampling interval

    10 µs

  • Number of channels

    2

  • Pulse output

    Yes

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

B2912C SM3-class Benchtop Source Measure Unit, dual-channel, 10 fA resolution
B2912C SM3-class Benchtop Source Measure Unit, dual-channel, 10 fA resolution

Model:

B2912C

QTY

Options

1

Precision Source/Measure Unit, 2ch, 10fA resolution, 210V, 3A DC/10.5A pulse | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

The Keysight B2912C precision source/measure unit (SMU) is a compact, cost-effective 2-channel SMU that accurately sources and measures voltage and current. It offers user-friendly I/V measurements without needing multiple instruments with its 4-quadrant capabilities. The B2912C features a 4.3-inch color display for graphical or numerical measurements and includes PC control software for remote operation at no extra cost. It also supports SCPI commands for seamless integration with conventional SMU setups, ensuring high throughput for efficient testing.

The B2912C enables you to do the following:

  • Source with a minimum resolution of 10 fA / 100 nV.
  • Measure with a minimum resolution of 10 fA / 100 nV.
  • Output up to 210 V and 3 A DC / 10.5 A pulse.
  • Generate arbitrary waveforms and digitize at intervals as short as 10 μs.