SM2-class Benchtop Source Measure Unit, 210 V, 100 fA, dual-channel, 100 fA resolution

The B2902C Precision Source / Measure Unit (SMU) is a 2-channel, compact, cost-effective bench-top SMU that can source and measure voltage and current.

prod_image
  • Minimum current measurement resolution

    100 fA

  • Maximum current per output

    3.0 A DC / 10.5 A pulse

  • Maximum voltage per output

    210 V

  • Source resolution

    5.5 digits

  • Minimum sampling interval

    20 µs

  • Number of channels

    2

  • Pulse output

    Yes

  • Maximum sample rate

    50 kSa/s

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

B2902C SM2-class Benchtop Source Measure Unit, dual-channel, 100 fA resolution
B2902C SM2-class Benchtop Source Measure Unit, dual-channel, 100 fA resolution

Model:

B2902C

QTY

Options

1

Precision Source/Measure Unit, 2ch, 100fA resolution, 210V, 3A DC/10.5A pulse | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

The Keysight B2902C precision source/measure unit (SMU) is a compact, cost-effective 2-channel SMU that accurately sources and measures voltage and current. It offers user-friendly I/V measurements without needing multiple instruments with its 4-quadrant capabilities. The B2902C features a 4.3-inch color display for graphical or numerical measurements and includes PC control software for remote operation at no extra cost. It also supports SCPI commands for seamless integration with conventional SMU setups, ensuring high throughput for efficient testing.

The B2902C enables you to do the following:

  • Source with a minimum resolution of 1 pA / 1 μV.
  • Measure with a minimum resolution of 100 fA / 100 nV.
  • Output up to 210 V and 3 A DC / 10.5 A pulse.
  • Generate arbitrary waveforms and digitize at intervals as short as 20 μs.