XG1-class Analog Signal Generator, 26 GHz

The Keysight AP5002A G2 analog signal generator covers radio and microwave frequency ranges from 9 kHz to 26 GHz with excellent signal purity and fast switching speed.

prod_image
  • Harmonics @ 1 GHz

    -40 dBc

  • Output power @1 GHz

    +23 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -130 dBc/Hz

  • Maximum frequency

    26 GHz

  • Frequency switching speed

    200 µs

  • Number of outputs

    1

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

AP5002A XG1-class Analog Signal Generator
AP5002A XG1-class Analog Signal Generator

Model:

AP5002A

QTY

Options

1

Microwave Analog Signal Generator | Return to Keysight Warranty - 3 years. | KeysightCare Technical Support - 3 years

1

Frequency range, 9 kHz to 12 GHz

Highlights

Characterize and stress-test RF devices

Experience the convenience of a compact, powerful testing tool with the Keysight AP5002A analog signal generator as your go-to radio frequency (RF) and microwave signal source.

  • Use for various RF and microwave applications with accurately leveled output power from -120 dBm to +23 dBm.
  • Measure accurately with OCXO stabilized signal (phase noise -130 dBc/Hz at 1 GHz, 20 kHz offset) with mHz resolution.
  • Boost throughput and accelerate testing with fast switching speed.
  • Leverage a range of extensive modulation capabilities such as AM, FM, PM, pulse modulation, pulse train, and frequency chirps.
  • Seamlessly operate with an optimized user interface—including an LCD touch screen and remote desktop software.
  • Upgrade licenses at any time for higher frequencies and additional options.