Highlights

Type

  • SP4T configuration
  • Terminated ports
  • Magnetic latching

Superior RF Performance

  • Excellent isolation, typically > 110 dB at 4 GHz
  • Unmatched VSWR < 1.2 at 4 GHz

Features

  • Opto-electronic indicators and interrupts
  • TTL/5V CMOS compatible (optional)

The Keysight 87104A multiport switch improves insertion loss repeatability and isolation, which is necessary for higher-performance test systems. The repeatability and reliability of this switch are vital to ATS measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system uptime. The Keysight 87104A terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications. Low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy.

Learn more about RF and Microwave Electromechanical Switches

87104A Multiport Coaxial Switch

Interested in a 87104A?

Featured Resources for 87104A Multiport Coaxial Switch, DC to 4 GHz, SP4T

View All Resources

Want help or have questions?