HIGHLIGHTS

Superior RF performance

  • Gain of more than 23dB
  • P1dB of more than 8dBm (to 45GHz), 6dBm (to 50GHz)
  • Noise figure of less than 12dB to 2GHz, 6dB to 26.5GHz, 10 to 50GHz (typ)

Connectors Type

  • Rf connectors: 2.4mm(f)
  • DC Detector output connector: BNC (f)

Bias Option

The Keysight 83051A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 45 MHz to 50 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.

For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.

83050A Microwave System Amplifier

Interested in a 83051A?

Featured Resources for 83051A Microwave System Amplifier, 45 MHz to 50 GHz

View All Resources

Want help or have questions?