HIGHLIGHTS

Superior RF performance

  • Gain of more than 21dB
  • P1dB of more than 15dBm (to 40GHz),13dBm (to 50GHz)
  • Noise figure of less than 6dB to 26.5GHz,10 to 50GHz (typ)

Connectors Type

  • Rf connectors: 2.4mm(f)
  • DC Detector output connector: BNC (f)

Bias Option

The Keysight 83050A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 2 to 50 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.

For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.

83050A Microwave System Amplifier

Interested in a 83050A?

Featured Resources

View All Resources

Want help or have questions?