PW1-class Pulse Generator, Arbitrary Noise Generator

81160A pulse function arbitrary noise generator is a high precision pulse generator with versatile signal generation, modulation, and distortion capabilities.

prod_image
  • Frequency range

    500 MHz

  • Bandwidth

    500 MHz

  • Number of channels

    2

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

81160A PW1-class Pulse Generator, Arbitrary Noise Generator
81160A PW1-class Pulse Generator, Arbitrary Noise Generator

Model:

81160A

QTY

Options

1

1 or 2 Channel Pulse Function Arbitrary Generator | KeysightCare Assured First Year Support | Download the product manual from the Keysight website | Return to Keysight Warranty - 1 year.

1

1 Channel 330MHz Pulse Function Arbitrary Generator

1

Standard Calibration Document

Highlights

An Integrated Instrument For Accurate And Versatile Testing

Keysight 81160A pulse function arbitrary noise generator is a high-precision pulse generator enhanced with versatile signal generation, modulation, and distortion capabilities to stress your device to its limit. (For the same integrated functionality in a cost-effective package, with pulse frequency up to 120 MHz and sine frequency up to 240 MHz, consider the Keysight 81150A.)

Keysight 81160A pulse function arbitrary noise generator set the standard for the next generation of lab for fast, accurate insight into your design or device under test and are indispensable contributors to accelerate ideal and real-world testing.

  • Pulse generator guarantees reproducible tests with precise signals and unbeatable timing stability.
  • Noise generator combines two required extremes: random noise and repeatable noise with very long repetition rates for simple problem identification.
  • Function arbitrary generator provides versatile waveforms and modulation capabilities to adapt the signal to your device requirements.
  • Arbitrary bit-shaped pattern generator (optional) allows ideal and distorted pattern up to 330 Mbit/s.

Download BenchVue Basic app for free to control your instruments.

Frequently Asked Questions