Choose a country or area to see content specific to your location
-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test + Security
-
Network Visibility
-
Additional Products
-
Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Buy
- Support
- Home
- Products and Services
- DC Power Supplies
- 6690A 6600-Watt System Power Supply, 15V, 440A [Discontinued]
6690A 6600-Watt System Power Supply, 15V, 440A
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
Notice for European Union Customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Please contact Keysight Authorized Distributors for quotation and ordering. Keysight will continue service and support to the end of worldwide support life.
Output Ratings
- Voltage: 0 to 15 V
- Output current : 0 to 440 A
Programming Accuracy (at 25 ±5°C)
- Voltage: 0.04% + 15 mV
- Current: 0.1% + 230 mA
Ripple & Noise (20 Hz to 20 MHz)
- Voltage: rms: 2.5 mV
- Voltage: Peak-to-peak: 15 mV
Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 6600 W, GPIB 6690A-6692A provide low output ripple and noise; analog control of output voltage and current; fan-speed control to minimize acoustic noise; as well as built-in measurements and advanced programmable features.
The Keysight 6600W, GPIB, single output 6690A is a dependable solution that delivers high power with low noise and is highly accurate, offering excellent reliability and performance for demanding, high-power applications in manufacturing test and long-term burn-in.