Here's the page we think you wanted. See search results instead:

Choose a country or area to see content specific to your location

    Enable browser cookies for improved site capabilities and performance.
    Keysight Technologies
    Toggle Menu
    Chat Live
    Contact Us
    Login Welcome Login

    Welcome

    • My Profile
    • Logout
    • Login
    • Register
    Quote
    United States

    Confirm Your Country or Area

    United States

    • 中国
    • 日本
    • 繁體中文
    • 한국
    • Brasil
    • Canada
    • Deutschland
    • France
    • India
    • Malaysia
    • United Kingdom
    • United States
    • Australia
    • Austria
    • Belgium
    • Denmark
    • Finland
    • Hong Kong, China
    • Ireland
    • Israel
    • Italy
    • Mexico
    • Netherlands
    • Singapore
    • Spain
    • Sweden
    • Switzerland (German)
    • Thailand
    • more...

    Please Confirm

    Confirm your country to access relevant pricing, special offers, events, and contact information.

    • PRODUCTS AND SERVICES
      • Oscilloscopes Oscilloscopes
        • Real-Time Oscilloscopes — General Purpose
        • Real-Time Oscilloscopes — Compliance
        • Equivalent-Time Sampling Oscilloscopes
        • Handheld, Modular, and USB Oscilloscopes
        • Oscilloscope Software
        • Oscilloscope Probes
        • All Oscilloscopes  
      • Analyzers Analyzers
        • Spectrum Analyzers (Signal Analyzers)
        • Network Analyzers
        • Logic Analyzers
        • Protocol Analyzers and Exercisers
        • Bit Error Ratio Testers
        • Noise Figure Analyzers and Noise Sources
        • High-Speed Digitizers and Multichannel DAQ Solutions
        • AC Power Analyzers
        • DC Power Analyzers
        • Materials Test Equipment
        • Device Current Waveform Analyzers
        • Parameter / Device Analyzers and Curve Tracers
      • Meters Meters
        • Digital Multimeter
        • Phase Noise Measurement
        • Power Meters and Power Sensors
        • Counters
        • LCR Meters and Impedance Measurement Products
        • Picoammeters and Electrometers
      • Generators, Sources, and Power Supplies Generators, Sources, and Power Supplies
        • Signal Generators (Signal Sources)
        • Waveform and Function Generators
        • Arbitrary Waveform Generators
        • Pulse Generator Products
        • HEV / EV / Grid Emulators and Test Systems
        • DC Power Supplies
        • Source / Measure Units
        • DC Electronic Loads
        • AC Power Sources
      • Software Software
        • Application Software
        • Application Software Testing
        • EDA Software
        • Test Automation Software
        • Instrument Control and Connectivity Software
        • Software Enterprise Agreement
        • All Design and Test Software  
      • Wireless Wireless
        • Wireless Network Emulators
        • Channel Emulation Solutions
        • Nemo Wireless Network Solutions
        • 5G OTA Chambers
        • Wireless Analyzers
        • IoT Regulatory Compliance Solutions
      • Modular Instruments Modular Instruments
        • PXI Products
        • AXIe Products
        • Data Acquisition System (DAQ)
        • USB Products
        • VXI Products
        • Reference Solutions
        • All Modular Instruments  
      • Network Test and Security Network Test and Security
        • Protocol and Load Test
        • Network Test Hardware
        • Cloud Test
        • Performance Monitoring
        • 5G NR Base Station Test
        • Radio Access and Core Network Test
        • Network Security Test
        • Cyber Training Simulator
        • Network Modeling
        • Application and Threat Intelligence
        • All Network Test and Security  
      • Network Visibility Network Visibility
        • Network Packet Brokers
        • Cloud Visibility
        • Network Taps | Keysight
        • Bypass Switches
        • Clock Synchronization
        • All Network Visibility  
      • Services Services
        • KeysightCare Service and Support
        • KeysightAccess Service
        • Calibration Services
        • Repair Services
        • Technology Refresh Services
        • Test as a Service — TaaS
        • Network / Security Services
        • Consulting Services
        • Financial Services
        • Education Services
        • Keysight Support Portal
        • Used Equipment
        • All Services  
      • Additional Products Additional Products
        • In-Circuit Test Systems
        • Application-Specific Test Systems and Components
        • Parametric Test Solutions
        • Photonic Test and Measurement Products
        • Laser Interferometers and Calibration Systems
        • Monolithic Laser Combiners and Precision Optics
        • MMIC Millimeter-Wave and Microwave Devices
      • All Products, Software, Services  
    • Solutions
        Explore by Use Case Explore by Industry See All Use Cases
      • All Solutions  
      • Aerospace and Defense Aerospace and Defense
      • Automotive and Energy Automotive and Energy
      • 5G 5G
      • Semiconductor Semiconductor
      • Service Providers Service Providers
      • All Industries  
    • Insights
      • Discover Insights Discover Insights
      • Success Stories Success Stories
      • Blog Blog
      • Keysight University Keysight University
      • All Insights  
    • Resources
    • Buy
    • Support
      • Keysight Product Support Keysight Product Support
      • Ixia Product Support Ixia Product Support
      • All Support  
    Welcome |
    Exit Procurement Session
    • View and Transfer Cart
    • Discard Cart and End Procurement Session

    What are you looking for?

    M9484C VXG Radar Scene Emulator AresONE-S 400GE Explore products Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • DC Power Supplies
    • 6627A DC Power Supply, Quad-Output. Each Output is 40W, 20V/2A or 50V/0.8A, GPIB [Obsolete]

    6627A DC Power Supply, Quad-Output. Each Output is 40W, 20V/2A or 50V/0.8A, GPIB

    Product Status:
    Obsolete
    Obsolete
    KeysightCare
    KeysightCare
    Technical Support
    Technical Support
    Calibration and Repair
    Calibration and Repair
    Request Service pdf Download Data Sheet
    Prev
    Replacement Product
    N6751A High Performance Autoranging DC Power Module, 50V, 5A, 50W
    View Product Details
    |
    Buy or Rent Options
    N6700C Low-Profile Modular Power System Mainframe, 400W, 4 Slots
    View Product Details
    |
    Buy or Rent Options
    N6700B Low-Profile Modular Power System Mainframe, 400W, 4 Slots
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    Output ratings (4 outputs)

    • Low-range volts, amps: 0 to 20 V, 0 to 2 A
    • High range volts, amps: 0 to 50 V, 0 to 0.8 A

    Programming accuracy at 25°C ±5°C (4 outputs each)

    • Voltage: 0.06% + 50 mV
    • Current: 0.16% + 20 mA

    Ripple & noise (20 Hz to 20 MHz) 4 outputs

    • Voltage rms: 500 µV
    • Peak-to-peak: 3 mV
    • Current rms: 1 mA

    This product will be discontinued on July 1, 2016. The recommended substitute solution is N6700B with 4 x N6751A.

    Keysight high performance DC power supplies offer spec and accuracy for test optimization. The precision multiple output, 40W - 105W GPIB 6621A - 6624A and 6627A provide fast, low-noise outputs; dual-range, precision low current measurement; built-in measurements and advanced programmable features; and protection features to ensure DUT safety.

    The Keysight 40W, four-output 6627A is a versatile solution to help improve system accuracy and reduce test time in a 3U high package.

    Sort by :
    Date
    Date Title
    Filter Results
    No information found for this product
    Reset
    By Type of Content
    Back to Top

    Explore

    • Products + Services
    • Solutions
    • Industries
    • Events
    • Keysight University

    Insights

    • Discover Insights
    • Success Stories
    • Resources
    • Blog
    • Community

    Partners

    Support

    • Keysight Product Support
    • Ixia Product Support
    • Manage Software Licenses
    • Product Order Status
    • Parts

    About Keysight

    • Newsroom
    • Investor Relations
    • Quality and Security
    • Corporate Social Responsibility
    • Diversity, Equity, and Inclusion
    • Modern Slavery Act Transparency Statement
    • Careers

    • Facebook: Connect with Keysight LinkedIn: Connect with Keysight Twitter: Connect with Keysight YouTube: Connect with Keysight WeChat:Connect with Keysight
    • © Keysight Technologies 2000–2023
    • Privacy
    • Sitemap
    • Terms
    • Trademark Acknowledgements
    • Feedback