Model:
34952A
Model:
34952A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Combines 32-bits of digital I/O, a 100 kHz gated totalizer, and two +/- 12V analog outputs in one module.
Comments
Four 8-bit digital I/O channels, two +/- 12-V analog outputs, and a 100-kHz gated totalizer
Description
Digital Input/Output with 32 bidirectional digital I/O bits
Channels/Crosspoints
34
Max Input Voltage
42
Maximum Inputs/Outputs (V, I)
42V
Number of inputs
32
Number of outputs
32
Speed or Frequency
100 kHz
Form factor
34980A
Inputs/Outputs
0 - 50 Volts
Platform
34980A
Terminals/Connectors/Cables
Any terminal block can be used assuming 50 or 78-pin Dsub is used
Number of channels
4
Module type
Multifunction
Speed
N/A
Frequency
100 kHz
Mainframe Compatibility
34980A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 1,379
Model:
34952A
Delivery:
QTY
Options
1
Multifunction Module with 32-bit DIO, 2-ch D/A and Totalizer for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
List Price:
US$ 1,792
Model:
34952A
Delivery:
QTY
Options
1
Multifunction Module with 32-bit DIO, 2-ch D/A and Totalizer for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
ANSI Z540-1-1994 Calibration
The Keysight 34952A module for the 34980A multifunction switch / measure unit enables flexibility for a variety of sense and control applications.
It combines the following on a single earth-referenced module:
Use the standard 50-pin mini-D-Sub connectors with standard cables, terminal blocks, or mass interconnect solutions.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.