Triple 1x2 SPDT Unterminated Microwave Switch Module for 34980A

Route signals up to 26.5 GHz through three independent SPDT 1x2 unterminated switches.

prod_image
  • Filter

    50Ω

  • VSWR

    <1.15, <1.30,<1.6

  • Channels/Crosspoints

    6

  • Maximum Inputs/Outputs (V, I)

    7V

  • Speed or Frequency

    26.5 GHz

  • Frequency

    18.1 GHz - 26.5 GHz, 26.5 GHz - 50 GHz

  • Inputs/Outputs

    0 - 50 Volts

  • Platform

    34980A

  • Terminals/Connectors/Cables

    Standard 50 ohm SMA cables and adapters 8710-2576 SMA Externder. Option 001 supports3 N1810UL

  • Number of channels

    1-10

  • Insertion Loss Choice

    <0.42 dB at 4 GHz, <0.69 dB at 20 GHz, <0.8 dB at 26.5 GHz

  • Module type

    Unterminated Microwave Switch

  • Isolation

    >60 dB

  • Speed

    N/A

  • Frequency

    26.5 GHz

  • Mainframe Compatibility

    34980A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34947A  Triple 1x2 SPDT Unterminated Microwave Switch Module for 34980A
34947A Triple 1x2 SPDT Unterminated Microwave Switch Module for 34980A

Model:

34947A

QTY

Options

1

Triple 1x2 SPDT Unterminated Microwave Switch Module for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Mount your own N1810 switches or drive 3 N1810 external to the module

Highlights

  • Three SPDT unterminated switches
  • 4 GHz, 20 GHz or 26.6 GHz options
  • High isolation loss, low VSWR
  • Up to 50 W switching
  • SMA connectors
  • External switch mounting option

The Keysight 34947A microwave switch for the 34980A Multifunction Switch/Measure Unit offers bi-directional switching for test signals from DC to 26.5 GHz. These switches provide excellent insertion loss, isolation, and VSWR specification. The microwave switches are configured as three independent 1x2 (SPDT) unterminated switches on a single module. For general-purpose microwave switching applications, the module can be used to switch separate signal sources for a multi-band receiver/transmitter testing application.