Model:
34937A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Most flexible general purpose module with 28 1A Form C relays and 4 high power relays for switching up to 5 A, 150 W.
Channels/Crosspoints
32
Maximum Inputs/Outputs (V, I)
250VAC, 8A
Speed or Frequency
N/A
Inputs/Outputs
126 - 250 Volts
Platform
34980A
Terminals/Connectors/Cables
34937T Y1135A Y1136A Y1139A
Number of channels
32
Module type
General Purpose Switch
Speed
N/A
Frequency
0
Mainframe Compatibility
34980A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 1,843
Model:
34937A
Delivery:
QTY
Options
1
Form C/Form A General Purpose Switch Module 32-Channel for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight 34937A is a general-purpose switch module for the 34980A Multifunction Switch/Measure Unit. It has 28 independent single-pole, double-throw (SPDT) 1 A relays and 4 single-pole, single-throw (Form A) 5 A relays. This module is used to cycle power to products under test, control indicator and status lights, and to actuate external power relays and solenoids. The Form C channels are 300 V, 1 A contacts and can handle up to 60 W, and the Form A channels are 30 VDC/250 VAC, 5 A contacts and can handle up to 150 W. Standard 50-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.