Model:
34450A
Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Pinpoint interference with post-processing spectrum management software in the lab.
Our high-density ATE power supplies end trade-offs between test throughput and precision.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight DM5-class Essential DMMs include the EDU34450A and 34450A.
The 34450A 5.5-digit multimeter is an electric test meter with fast speeds up to 190 readings per second. This OLED multimeter will help you increase your manufacturing throughput.
Basic 1-year DCV accuracy
150 ppm
Digits of resolution
5 ½
Interface
USB, RS232, GPIB (optional)
Maximum reading rate
190 readings/s
Memory
50,000 readings
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 1,195
Model:
34450A
Delivery:
QTY
Options
1
Digital Multimeter, 5.5 digit | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
AC line selection 120-Volt
Turbo charge your production line with the Keysight 34450A 5.5-digit multimeter with OLED display. With its fast speed of up to 190 readings per second, you can increase your manufacturing throughput tremendously. Get highly accurate, repeatable, and trustworthy measurements with 0.015% DCV accuracy designed to meet general industrial and educational needs.
Multiple connectivity options such as USB 2.0, Serial Interface (RS-232) and GPIB (optional upgrade) port provides greater flexibility to connect DMM to a PC for data access and retrieval for analysis. With the option to connect to a PC, this enables the 34450A to work with Keysight Connectivity software and can be controlled remotely via SCPI commands or Command Expert. The IVI-COM driver is also included to ensure an easy integration with different programming environments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.