WG3-class Trueform Waveform Generator, 1 Number of channels, 80 MHz

The 33611A waveform generator provides Keysight’s exclusive Trueform technology that offers unmatched capabilities for generating a full range of signals for your most demanding measurements.

prod_image
  • Bandwidth

    80 MHz

  • Arbitrary waveforms

    Yes

  • Maximum sample rate

    660 MSa/s

  • Interface

    USB, LAN, GPIB

  • Number of channels

    1

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

33611A WG3-class Trueform Waveform Generator
33611A WG3-class Trueform Waveform Generator

Model:

33611A

QTY

Options

1

Waveform generator 33600A Series, 80 MHz, 1-channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Standard TCXO Timebase

Highlights

Exclusive Trueform technology

  • Unmatched capabilities for generating a full range of signals for your most demanding measurements
  • Sine waves with 5x lower harmonic distortion for more pure signals
  • Pulses up to 80 MHz with < 1 ps jitter for more precise timing

Instrument features

  • 660 MSa/s sampling rate for higher time resolution arbitrary waveforms
  • 14-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
  • 4 MSa/channel standard waveform memory, optional 64 MSa/channel for your longest waveforms
  • USB, LAN (LXI-Core), GPIB optional for quick and easy connectivity to PC or network

Waveform creation and editing

  • Create a waveform from the front panel using the built-in editor
  • Capture a waveform from an oscilloscope and download it to the generator
  • Create a waveform in MATLAB or Microsoft Excel and download it to the generator
  • Download BenchVue Basic app for free to control your instruments

Keysight 33600A Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity, and flexibility than previous generation DDS generators. Easily generate the full range of signals you need with confidence that the signal generator is outputting the signals you expect.

The 33611A can be easily upgraded as your needs change.

NOTE: 1-channel generators cannot be upgraded to 2-channel generators.