Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
- KeysightCare Service and Support
- KeysightAccess Service
- Calibration Services | Global Calibration Services
- Repair Services
- Technology Refresh Services
- Test as a Service — TaaS
- Network / Security Services
- Consulting Services
- Financial Services
- Education Services
- Keysight Support Portal
- Used Equipment
- All Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Learn
- Buy
- Support
- Home
- Software Details
- Software Details
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
[VBA Sample Program] Max Hold VBA
Overview
This sample VBA program provides the Max Hold function on ENA Vector Network Analyzers. The function displays the maximum of any given active measurement simultaneously with the real-time data. The held data is displayed as a memory trace.
Revision Number
Rev.01.00
Supported functions
- Max Hold function which can be controlled by GUI or controlled remotely via SCPI commands.
How to install and run this file
- Refer to the operation manual below.
VBA Image |
---|
|
Known issue: There is a compatibility issue between this MaxHold.vba and ENA Intuilink application software. Recommendation is don’t use Intuilink application software with MaxHold.vba.
Related Links
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback