System Requirements

  • A Pentium PC with Windows NT 4.0.1 Note: Windows NT 4.0 MUST have Service Pack 3 or later installed. To check the version on your PC look on the Task bar under Start, Programs, Administrative Tools, Windows NT Diagnostics.
  • If you want to make actual measurements, you'll also need a GPIB card for your PC and maybe a VXI card depending on what hardware you're using. If you are using Keysight I/O Libraries you will need version G.02.01 or later (available below).

Note: You can run the software in the default "Demo" mode and make simulated measurements without any instruments or I/O hardware.

1Pentium is a U.S. registered trademark of Intel Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Installation Instructions This software patch replaces HP70420.exe ACM with new version. Changes limit the automatic gain setting of the LNA to 42 dB for an absolute phase locked measurement and provides for more precise ranging of the analyzers under all measurement conditions.

Replaces HP8644B.exe ACM with new version. Eliminates an error message that is seen when a Keysight 8643A source is used.

Download the program file.

E5500A A.01.04patch.exe PC Format (DOS), 602kB, 1999

UpdateA.01.04.txt Readme File for E5500A.01.04patch.exe

G.02.01 hpiolibs.exe PC Format (DOS), 8.0MB, 1998

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-02-20 A.01.04 N/A
Release Date Version
2004-02-20 A.01.04
Version Description
N/A

How to Download

  • See Above

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows NT

Prerequisites

  • See Above

Supported Instruments

  • E5500A
No previous versions available
SHOW MORE