Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2024-11-07 1.3.4.2 The Infiniium Software Updater utility can be downloaded and installed on Infiniium oscilloscopes to manage software updates.
Release Date Version
2024-11-07 1.3.4.2
Version Description
The Infiniium Software Updater utility can be downloaded and installed on Infiniium oscilloscopes to manage software updates.

How to Download

  • Click the download button and save the file to a temporary directory on your oscilloscope or networked PC.

How to Install

  • On the oscilloscope, open (execute) the downloaded file, and follow the on-screen installation instructions.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC / Instrument

Operating System

  • Microsoft Windows 7
  • Microsoft Windows 10

Prerequisites

  • Information Not Available

Supported Instruments

  • Infiniium MXR-Series, UXR-Series, S-Series, V-Series, Z-Series, 9000 Series, and 90000 X-Series oscilloscopes with the Microsoft Windows Embedded Standard (Windows 10, Windows 7) operating system. The Infiniium 90000A Series supports the Windows 7 operating system only.
No previous versions available
SHOW MORE