IMPORTANT: The Module Update Program is required for all module updates.

You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.

The readme.htm file associated with the module update program contains:

  • Notification of prerequisites
  • Notification of known issues
  • Detailed instructions for use

Be sure to study this file before attempting to use the module update software.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2005-07-22 4.50 Firmware for 81591B, 81594B, 81595B - Switch Firmware Version 4.50
Release Date Version
2005-07-22 4.50
Version Description
Firmware for 81591B, 81594B, 81595B - Switch Firmware Version 4.50

Does not work with 8159xA or 8159xS models.

How to Download

  • Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Add-On Software / Utilities

Installs on: Instrument

Prerequisites

  • PC running Windows operating system.
  • To update via GPIB the PC must be fitted with a suitable interface card or adapter. Alternatively, a serial null-modem cable is required, such as is supplied with your Agilent Lightwave mainframe.

Supported Instruments

  • 8159xB

How to Download

  • See Above Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.

How to Install

  • See Documentation in Zip file

Licensing

  • Does Not Require a License

Installs on: Instrument

Prerequisites

  • PC running Windows operating system. To update via GPIB the PC must be fitted with a suitable interface card or adapter. Alternatively, a serial null-modem cable is required, such as is supplied with your Agilent Lightwave mainframe.

Supported Instruments

  • 8159xA, 8159xS
SHOW MORE