What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7878A PXI Multiport Vector Network Analyzer Calibration Application
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2017-12-01 | E.02.00 | Added support for the UUT models M9377A, M9378A and M9378B. Added support for 8496G Option H52 step attenuator. Added support for E9304A Option H19 power sensor. Added "Store Cal Info to Module" test to store the calibration date into the module. Fixed the error encountered when running tests using the N1912A power meter. Fixed the connection check error in the Dynamic Accuracy - 1MHz test. Removed the reflection size and reflection angle calibration data requirement for 8496G and 8496H step attenuators, thus default value (zero) entry is allowed. Updated the step attenuator's connection prompt and diagram to define the port used for testing and for entering calibration data in TME. Enhanced M9376A's Receiver Compression test for better source accuracy. Enhanced the installation package to support multi-language installations. |
| Release Date | Version |
|---|---|
| 2017-12-01 | E.02.00 |
| Version Description |
|---|
| Added support for the UUT models M9377A, M9378A and M9378B. Added support for 8496G Option H52 step attenuator. Added support for E9304A Option H19 power sensor. Added "Store Cal Info to Module" test to store the calibration date into the module. Fixed the error encountered when running tests using the N1912A power meter. Fixed the connection check error in the Dynamic Accuracy - 1MHz test. Removed the reflection size and reflection angle calibration data requirement for 8496G and 8496H step attenuators, thus default value (zero) entry is allowed. Updated the step attenuator's connection prompt and diagram to define the port used for testing and for entering calibration data in TME. Enhanced M9376A's Receiver Compression test for better source accuracy. Enhanced the installation package to support multi-language installations. |
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- M9340A, M9376A, M9377A, M9378A, M9378B
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- M9340A, M9376A, M9377A, M9378A, M9378B
SHOW MORE