MD2 Digitizers Baseband Streaming Recorder Software

Software for the MD2 Digitizers Baseband Streaming Recorder is available for download.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2017-08-22 1.5.4 Online release of the “streamRecorder_64.exe” application that is provided on the MD2 Digitizers Streaming Application Software Installation DVD.
Release Date Version
2017-08-22 1.5.4
Version Description
Online release of the “streamRecorder_64.exe” application that is provided on the MD2 Digitizers Streaming Application Software Installation DVD.

How to Download

  1. Click the Download button.
  2. Choose either 'Run' or 'Save'

How to Install

  1. Run the executable file
  2. Follow on-screen instructions

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7 (64 bit)

Prerequisites

  • Option CB0 must be present in the supported instrument

Supported Instruments

  • M9203A
No previous versions available
SHOW MORE