Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Logic Analyzer Probing Accessories for 40-pin Cable Connectors
Accurate measurements start with reliable probing. Keysight Technologies offers a wide variety of probing accessories to support general-purpose measurement needs. Keysight's probes are easy to connect to your target, are electrically and mechanically unobtrusive, and are the most reliable and accurate probing technologies in the world.
Logic Analyzer Probing Accessories for 40-pin Cable Connectors | |||||
---|---|---|---|---|---|
Probe Type | Application | Target Connection Requirements | Channels | Equivalent Load Capacitance | Product Number |
Mictor | Quick connection to many signals in a small footprint | 38-pin low-voltage Mictor connector | 34 | 3.0 pF | E5339A |
Mictor | Quick connection to many signals in a small format | 38-pin Mictor connector | 34 | 3.0 pF | E5346A |
Mictor | Quick connection to many signals in a small footprint | 38-pin unterminated Mictor connector | 34 | 3.0 pF | E5351A |
Samtec | Quick connection to many signals in a small footprint | 100-pin Samtec connector | 34 | 1.5 pF | E5385A |
Soft Touch Connectorless | Quick connection to many signals in a small footprint without a connector designed into the target | Soft touch connectorless footprint | 34 | <0.7 pF | E5394A |
Half-Size Soft Touch Connectorless | Quick connection to many signals in a small footprint without a connector designed into the target | Half-size soft touch connectorless footprint | 17 | <0.7 pF | E5396A |
Pro Series Soft Touch Connectorless | Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target | Pro Series soft touch industry standard connectorless footprint | 34 | <0.7 pF | E5404A |
These accessories are compatible with all logic analyzers using 40-pin cable connectors including:
- 16910/11A
- 16801/802/803/804/806/821/822/823A
- 16740/41/42A
- 16750/51/52B
- 1680/81/82/83A
- 1680/81/82/83AD
- 1690/91/92/93A
- 1690/91/92/93AD
Related Links
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback