What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
ADS 2027 Update 1.0 Product Release
Highlights
The Advanced Design System (ADS) 2027 Update 1.0 product release includes enhancements and bug fixes for the previous ADS 2027 release.
- Circuit Simulation
- Electrothermal Simulation
- EM Simulation
- Design and Technology Management
- Data Display
- Design Editing and Layout
- Process Design Kits (PDK)
- Verification
- High Speed Digital (HSD)
- Photonic Designer
- Power Electronics
- Quantum Electronics
- Keysight Design Cloud- High Performance Computing (HPC)
- Licensing
- Documentation
ADS 2027 Update 1.0 is available now!
Circuit Simulation
- New transistor models PSP 104.0.1, PSP 104.1.0 and HICUM Level 2 Version 3.2.0.
- Intrinsic voltage and current in Verilog-A models can be saved in DC and HB analyses for model development.
Electrothermal (ETH) Simulation
- Polygonal heat sources.
- AI driven ETH and Thermal Floorplanner through ADS Model Context Protocol (MCP) interface and Python APIs.
- Faster ETH using more accurate initial model and fewer iterations.
- Supports SmartMount, Module design and faster reduced order models.
- Up to 480x transient and 160x circuit envelope ETH speedup with dynamic ETH model reuse.
Data Display (DDS)
- AI assisted workflows with DDS MCP interface for running interactive DDS sessions or headlessly with DDS files.
- Interactive plots with curve smoothing and anti-aliasing for dynamic data exploration.
- Python integration and automation with AEL interoperability for AEL measurement functions and Python equations.
Design and Technology Management
- Python module for programmatic control of ADS Python Console.
- AI-assisted workflow through Model Context Protocol (MCP) interface.
- Improved Library Management UI with inline path editing and non-blocking visual warnings for missing paths.
Keysight Design Cloud High Performance Computing (HPC)
- HPC Python API automates Design Cloud and Local Queue workflows.
- Progress display shows intuitive sweep point completion instead of sub-job counts.
- AI-assisted circuit simulation job submission and monitoring through ADS MCP to Keysight Design Cloud, Local Queue, or site cluster.
- Interactive resource profiling report on memory, CPU, disk I/O, and process tree for combined parallel and multi-mode jobs to see peak memory usage.
Design Editing and Layout
- New Automation Scaling Unit (ASU) license (W3015E) enables AI-assisted scalable programmatic control of ADS through ADS MCP, and headless Python script.
- New Native Bondwire in layout makes physical design easier to create and edit with layout connectivity check and is synchronized with ADS schematic for simulation and automation.
- ADS MCP server can run Nexus circuit simulation and optimization when Nexus is available.
- Usability improvements to navigation, viewing, 3D editing, connectivity, design sync, net overlap, design difference checking.
Process Design Kits (PDK)
- Updated GaN Demo PDK with GaN-on-SiC substrate process technology.
- Device models calibrated on new substrate for simulations up to 50GHz.
- New octagonal inductor and expanded transmission line parameters for design flexibility.
- Enhanced ASM-HEMT model for 28V GaN HEMT behavior accuracy.
- Intrinsic HEMT device node access for high efficiency PA design.
- Demo Python PDK with Python DRC APIs for developing and maintaining DRC rules.
EM Simulation
RFPro
- Native Bondwire support.
- Improved meshing of curved geometries by preserving arcs and avoiding dense discretization.
- Improved performance in meshing, matrix loading, and solver for large designs.
- Beta Gen3 FEM solver with GPU support for large problems with >400k unknowns.
- Enhanced mesh domain optimization (MDO) where ground is adjacent to signal nets.
High Speed Digital
- Time Domain Reflectometry (TDR) analyzer.
- Python API for ODB++ importer.
- Flex-Rigid ODB++ import.
- IPC-2581 export.
- Memory Designer
- Eye Mask Analyzer.
- AI-chat driven workflow through ADS MCP.
- SerDes/Chiplet
- Photonic Electrical-Optical-Electrical (EOE) workflow for PCIe system design.
- Ethernet Standard (IEEE 802.3ck, 802.3dj, OIF-CEI-6.0) package model.
- COM 4.15.0 and COM 4.16.0 in System Designer for Ethernet.
- Ethernet PAM8 AMI Model Builder.
- MIPI D-PHY (2.5 and 3.6) and MIPI C-PHY 3.1 in System Designer for MIPI.
- SIPro/PIPro
- Advanced Packaging simulation with hatched ground detection for cross-section solver (XSS) and dynamically use FEM/XSS/MoM solvers for maximum efficiency.
- Python API and MCP for Decap Optimizer
- Thermal cooling plate for thermal and ETH simulation
- Chiplet 3D Interconnect Designer
- AI-enabled agentic workflow through ADS MCP.
- 3D visualization of interconnect components.
- Usability improvement for trace routing and error detection.
Licensing
- Requires FlexNet Publisher v11.19.8.5 licensing module.
- Version 2026.02 or above of Keysight EDA licensing software and codeword.
- The ADS Core license is enhanced with the Remote Interface license, which enables external connection into a running ADS session. To get it, refresh your ADS core license by visiting Keysight Software Manager
- For AI-assisted headless (no GUI) ADS sessions through MCPs and programmatic automation of ADS through APIs, the new Keysight ADS Automation Scaling Unit W3015E licenses are required.
Photonic Designer
- New components: Traveling Wave Mach Zehnder Modulator (TW-MZM), Edge Coupler, 1x2 multi-mode interference (MMI) coupler, Waveguide crossing, nonlinear Micro Ring Modulator.
- Launch RSoft FDTD simulation from ADS photonic layout for selected components.
- Enhanced models for Transimpedance Amplifier (TIA), VCSEL, ybranch, Variable Optical Attenuator (VOA).
- Faster waveguide mode simulation with reduced memory.
Power Electronics
- Magnetic core geometry in core winding definition for more accurate magnetic component design.
- Improved SPICE netlist translator for handling special characters.
Quantum
- MCP support for AI-assisted quantum workflows.
- Quantum Photonics for designing quantum optical circuits. New quantum detection example for photon statistics in a Galton Photonic board with Superconducting Nanowire Single Photon Detector (SNSPD) behavior.
- Superconducting microstrip and CPW in Controlled Impedance Line Designer (CILD).
- Quantum layout with Python PCell framework for rapid quantum PDK development.
- Qubit-Qubit coupling analysis in tunable coupling architectures.
- Capacitance Matrix Calculator to extract and visualize port-aware Maxwell or Spice capacitance matrices.
- Quantum Amplifier Synthesis (beta) for degenerate quantum-limited amplifiers.
- Two-Qubit Gate simulation for coupled qubit systems.
- Quantum noise analysis of cryogenic amplifiers and readout chains with temperature dependent loss.
Verification
- AI-assisted verification with ADS MCP Server and Python API for creating DRC rules, running Design Rule Check (DRC) and Layout-vs-Schematic (LVS) jobs.
- New DRC polygon rules for selection, area density, and center point spacing.
- Faster DRC for large designs and perforated polygons (metal slotting).
Bug Fixes:
ADS 2027 Update 1.0 is available now!
- Request a Free Trial ads evaluation
- Download Latest Version software
- View Technical Overview Keysight EDA Electronic Design Automation Software
- Visit Technical Support