Keysight Photonic Designer delivers a comprehensive photonic designer automation (PDA) solution that bridges the gap between innovative concepts and practical implementation. Its state-of-the-art simulation capabilities and intuitive design tools make it well-suited for engineers seeking precision, efficiency, and compliance in photonic integrated circuit (PIC) design.

Highlights

The W3803B Photonic Designer integrates numerous features:

  • The ADS core platform provides an integrated foundation for design and simulation.
  • ADS layout capabilities offer robust layout generation tools.
  • Photonic simulation capabilities, including the following, facilitate PIC design and analysis:  
    • optical finite difference eigenmode (OFDE) solver
    • linear frequency domain simulator (S-parameter simulations)
    • AC simulations for small signal AC analysis
    • DC simulations for DC operating point calculations
    • transient / convolution nonlinear circuit simulator (time domain)
    • harmonic balance nonlinear circuit simulator (frequency domain)
    • circuit envelope nonlinear circuit simulator (modulation domain)
  • The template silicon photonics process development kit accelerates silicon photonics design workflows.

Keysight Photonic Designer is a cutting-edge tool tailored for the next generation of PIC design. The tool offers a seamless and holistic workflow, empowering users to transition smoothly from initial concepts to rigorous validation and compliance.

Whether you are designing pure optical, electro-optical (EO), or optoelectrical (OE) circuits, Photonic Designer ensures industry-leading accuracy with advanced simulation technologies built on physics-based models. Its intuitive interface simplifies the creation and validation of circuit layouts while adhering to stringent design rules, ensuring precision, reliability, and efficiency at every stage.

Frequently Asked Questions (FAQs)

Photonics is the science of generating, controlling, and detecting light (photons). Unlike electronics, which use electrons to carry signals, photonics uses photons—enabling higher data rates, lower signal loss, and resistance to electromagnetic interference.

Photonic Design Automation (PDA) is a suite of tools for designing, simulating, and validating photonic integrated circuits (PICs). It helps model optical behavior and supports layout-to-fabrication workflows.

Photonic components are sensitive to geometric and material variations. Accurate simulation reduces prototyping costs, ensures performance, and speeds up development cycles.

Common simulation methods include: 

  • FDTD: Accurate for broadband and complex nanostructures. 
  • FEM: Ideal for irregular geometries and high index contrasts. 
  • EME: Efficient for waveguide-based passive structures. 
  • BPM: Fast for large-scale, gradual structures. 
  • OFDE: Optimized for frequency-domain analysis of full circuits. 

Designers often combine these methods to balance speed and accuracy.

Photonic integrated circuits (PICs) use light instead of electricity for signal transmission, enabling faster speeds, lower power, and higher bandwidth in applications like communications and sensing.

PDA tools enable precise design and simulation of silicon photonics using CMOS-compatible processes. They support accurate modeling, foundry-specific rules, and hybrid electro-photonic integration.

PICs are used in high-speed data communication, LiDAR, quantum computing, biomedical sensing, and RF signal processing, offering compact, efficient, and scalable optical systems.

Co-simulation models both photonic and electronic components in a unified environment, essential for designing integrated systems like modulators and transceivers.

A photonic layout defines the physical structure of a circuit for fabrication, including waveguides and components. Adhering to foundry rules ensures manufacturability and performance.

Key challenges include minimizing optical losses, tight fabrication tolerances, electro-photonic integration, and adherence to foundry-specific constraints.

Foundry support ensures compatibility with process design kits (PDKs), enabling accurate, fabrication-ready designs with higher yield and fewer design iterations.

Extend the Capabilities of Your Product

Want help or have questions?