N5700 and N8700 Series System DC Power Supplies

Product Fact Sheets

Key features

  • 45 models: 750 W, 1500 W, 3300 W and 5000 W
  • Output up to 600 V and up to 400 A
  • Small, high-density 1U and 2U
  • Built-in voltage and current measurements
  • Outputs can be connected in parallel or in series
  • Analog programming and monitoring
  • GPIB, LAN (LXI Core), USB 2.0 interfaces standard
  • Over-voltage, over-current and over-temperature protection